??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25100.0040 Quick Plug Coupling
HELP_VARIABLE
Company
Halder
Description
EH 25100. - Quick Plug Couplings with radial offset compensation / with coupling screw
Bill of material
25100.0040 Quick Plug Coupling
BESTNR
Ref. No.
25100.0040
AUS
Version
with coupling screw
D1
Thread
M20 x 1.5
D2
44.0 mm
L1
~
93.5 mm
L2
min.
29.0 mm
L3
35 mm
L4
min.
23.5 mm
L5
45.5 mm
SW1
41 mm
SW2
30 mm
AV
Axial offset x. max.
1.0 mm
ZU
max. tensile and compression load
30.0 kN
G
Weight
568 g
Embedded user actions